SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
In Line Multiplexing, n-different sources are sent into the VIP a complete line at a time using a modified version of embedded sync. An example of Line Multiplexing for two sources is shown in Figure 9-49.
Figure 9-49 Example of Line MultiplexingThe width and height of each source in Line Multiplexed data can be different. For instance, one source can be PAL while another one can be NTSC. A line is comprised of YUV422 pixels in repeating patterns of CbYCrY.