SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | INSTR_PRM Physical Address L4_WKUP Interconnect |
|---|---|---|---|---|
| PMI_IDENTICATION | R | 32 | 0x0000 0000 | 0x4AE0 7F00 |
| PMI_SYS_CONFIG | RW | 32 | 0x0000 0010 | 0x4AE0 7F10 |
| PMI_STATUS | R | 32 | 0x0000 0014 | 0x4AE0 7F14 |
| PMI_CONFIGURATION | RW | 32 | 0x0000 0024 | 0x4AE0 7F24 |
| PMI_CLASS_FILTERING | RW | 32 | 0x0000 0028 | 0x4AE0 7F28 |
| PMI_TRIGGERING | RW | 32 | 0x0000 002C | 0x4AE0 7F2C |
| PMI_SAMPLING | RW | 32 | 0x0000 0030 | 0x4AE0 7F30 |