SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 25-58 lists the eMMC/SD/SDIO registers.
| Register Name | Type | Register Width (Bits) | Address Offset | MMC1 Physical Address | MMC2 Physical Address |
|---|---|---|---|---|---|
| MMCHS_HL_REV | R | 32 | 0x0000 0000 | 0x4809 C000 | 0x480B 4000 |
| MMCHS_HL_HWINFO | R | 32 | 0x0000 0004 | 0x4809 C004 | 0x480B 4004 |
| MMCHS_HL_SYSCONFIG | RW | 32 | 0x0000 0010 | 0x4809 C010 | 0x480B 4010 |
| MMCHS_SYSCONFIG | RW | 32 | 0x0000 0110 | 0x4809 C110 | 0x480B 4110 |
| MMCHS_SYSSTATUS | R | 32 | 0x0000 0114 | 0x4809 C114 | 0x480B 4114 |
| MMCHS_CSRE | RW | 32 | 0x0000 0124 | 0x4809 C124 | 0x480B 4124 |
| MMCHS_SYSTEST | RW | 32 | 0x0000 0128 | 0x4809 C128 | 0x480B 4128 |
| MMCHS_CON | RW | 32 | 0x0000 012C | 0x4809 C12C | 0x480B 412C |
| MMCHS_PWCNT | RW | 32 | 0x0000 0130 | 0x4809 C130 | 0x480B 4130 |
| MMCHS_DLL | RW | 32 | 0x0000 0134 | 0x4809 C134 | 0x480B 4134 |
| MMCHS_SDMASA | RW | 32 | 0x0000 0200 | 0x4809 C200 | 0x480B 4200 |
| MMCHS_BLK | RW | 32 | 0x0000 0204 | 0x4809 C204 | 0x480B 4204 |
| MMCHS_ARG | RW | 32 | 0x0000 0208 | 0x4809 C208 | 0x480B 4208 |
| MMCHS_CMD | RW | 32 | 0x0000 020C | 0x4809 C20C | 0x480B 420C |
| MMCHS_RSP10 | R | 32 | 0x0000 0210 | 0x4809 C210 | 0x480B 4210 |
| MMCHS_RSP32 | R | 32 | 0x0000 0214 | 0x4809 C214 | 0x480B 4214 |
| MMCHS_RSP54 | R | 32 | 0x0000 0218 | 0x4809 C218 | 0x480B 4218 |
| MMCHS_RSP76 | R | 32 | 0x0000 021C | 0x4809 C21C | 0x480B 421C |
| MMCHS_DATA | RW | 32 | 0x0000 0220 | 0x4809 C220 | 0x480B 4220 |
| MMCHS_PSTATE | R | 32 | 0x0000 0224 | 0x4809 C224 | 0x480B 4224 |
| MMCHS_HCTL | RW | 32 | 0x0000 0228 | 0x4809 C228 | 0x480B 4228 |
| MMCHS_SYSCTL | RW | 32 | 0x0000 022C | 0x4809 C22C | 0x480B 422C |
| MMCHS_STAT | RW | 32 | 0x0000 0230 | 0x4809 C230 | 0x480B 4230 |
| MMCHS_IE | RW | 32 | 0x0000 0234 | 0x4809 C234 | 0x480B 4234 |
| MMCHS_ISE | RW | 32 | 0x0000 0238 | 0x4809 C238 | 0x480B 4238 |
| MMCHS_AC12 | RW | 32 | 0x0000 023C | 0x4809 C23C | 0x480B 423C |
| MMCHS_CAPA | RW | 32 | 0x0000 0240 | 0x4809 C240 | 0x480B 4240 |
| MMCHS_CAPA2 | R | 32 | 0x0000 0244 | 0x4809 C244 | 0x480B 4244 |
| MMCHS_CUR_CAPA | RW | 32 | 0x0000 0248 | 0x4809 C248 | 0x480B 4248 |
| MMCHS_FE | W | 32 | 0x0000 0250 | 0x4809 C250 | 0x480B 4250 |
| MMCHS_ADMAES | RW | 32 | 0x0000 0254 | 0x4809 C254 | 0x480B 4254 |
| MMCHS_ADMASAL | RW | 32 | 0x0000 0258 | 0x4809 C258 | 0x480B 4258 |
| MMCHS_PVINITSD | R | 32 | 0x0000 0260 | 0x4809 C260 | 0x480B 4260 |
| MMCHS_PVHSSDR12 | R | 32 | 0x0000 0264 | 0x4809 C264 | 0x480B 4264 |
| MMCHS_PVSDR25SDR50 | R | 32 | 0x0000 0268 | 0x4809 C268 | 0x480B 4268 |
| MMCHS_PVSDR104DDR50 | R | 32 | 0x0000 026C | 0x4809 C26C | 0x480B 426C |
| MMCHS_REV | R | 32 | 0x0000 02FC | 0x4809 C2FC | 0x480B 42FC |
| Register Name | Type | Register Width (Bits) | Address Offset | MMC3 Physical Address | MMC4 Physical Address |
|---|---|---|---|---|---|
| MMCHS_HL_REV | R | 32 | 0x0000 0000 | 0x480A D000 | 0x480D 1000 |
| MMCHS_HL_HWINFO | R | 32 | 0x0000 0004 | 0x480A D004 | 0x480D 1004 |
| MMCHS_HL_SYSCONFIG | RW | 32 | 0x0000 0010 | 0x480A D010 | 0x480D 1010 |
| MMCHS_SYSCONFIG | RW | 32 | 0x0000 0110 | 0x480A D110 | 0x480D 1110 |
| MMCHS_SYSSTATUS | R | 32 | 0x0000 0114 | 0x480A D114 | 0x480D 1114 |
| MMCHS_CSRE | RW | 32 | 0x0000 0124 | 0x480A D124 | 0x480D 1124 |
| MMCHS_SYSTEST | RW | 32 | 0x0000 0128 | 0x480A D128 | 0x480D 1128 |
| MMCHS_CON | RW | 32 | 0x0000 012C | 0x480A D12C | 0x480D 112C |
| MMCHS_PWCNT | RW | 32 | 0x0000 0130 | 0x480A D130 | 0x480D 1130 |
| RESERVED | R | 32 | 0x0000 0134 | 0x480A D134 | 0x480D 1134 |
| MMCHS_SDMASA | RW | 32 | 0x0000 0200 | 0x480A D200 | 0x480D 1200 |
| MMCHS_BLK | RW | 32 | 0x0000 0204 | 0x480A D204 | 0x480D 1204 |
| MMCHS_ARG | RW | 32 | 0x0000 0208 | 0x480A D208 | 0x480D 1208 |
| MMCHS_CMD | RW | 32 | 0x0000 020C | 0x480A D20C | 0x480D 120C |
| MMCHS_RSP10 | R | 32 | 0x0000 0210 | 0x480A D210 | 0x480D 1210 |
| MMCHS_RSP32 | R | 32 | 0x0000 0214 | 0x480A D214 | 0x480D 1214 |
| MMCHS_RSP54 | R | 32 | 0x0000 0218 | 0x480A D218 | 0x480D 1218 |
| MMCHS_RSP76 | R | 32 | 0x0000 021C | 0x480A D21C | 0x480D 121C |
| MMCHS_DATA | RW | 32 | 0x0000 0220 | 0x480A D220 | 0x480D 1220 |
| MMCHS_PSTATE | R | 32 | 0x0000 0224 | 0x480A D224 | 0x480D 1224 |
| MMCHS_HCTL | RW | 32 | 0x0000 0228 | 0x480A D228 | 0x480D 1228 |
| MMCHS_SYSCTL | RW | 32 | 0x0000 022C | 0x480A D22C | 0x480D 122C |
| MMCHS_STAT | RW | 32 | 0x0000 0230 | 0x480A D230 | 0x480D 1230 |
| MMCHS_IE | RW | 32 | 0x0000 0234 | 0x480A D234 | 0x480D 1234 |
| MMCHS_ISE | RW | 32 | 0x0000 0238 | 0x480A D238 | 0x480D 1238 |
| MMCHS_AC12 | RW | 32 | 0x0000 023C | 0x480A D23C | 0x480D 123C |
| MMCHS_CAPA | RW | 32 | 0x0000 0240 | 0x480A D240 | 0x480D 1240 |
| MMCHS_CAPA2 | R | 32 | 0x0000 0244 | 0x480A D244 | 0x480D 1244 |
| MMCHS_CUR_CAPA | RW | 32 | 0x0000 0248 | 0x480A D248 | 0x480D 1248 |
| MMCHS_FE | W | 32 | 0x0000 0250 | 0x480A D250 | 0x480D 1250 |
| MMCHS_ADMAES | RW | 32 | 0x0000 0254 | 0x480A D254 | 0x480D 1254 |
| MMCHS_ADMASAL | RW | 32 | 0x0000 0258 | 0x480A D258 | 0x480D 1258 |
| MMCHS_PVINITSD | R | 32 | 0x0000 0260 | 0x480A D260 | 0x480D 1260 |
| MMCHS_PVHSSDR12 | R | 32 | 0x0000 0264 | 0x480A D264 | 0x480D 1264 |
| MMCHS_PVSDR25SDR50 | R | 32 | 0x0000 0268 | 0x480A D268 | 0x480D 1268 |
| MMCHS_PVSDR104DDR50 | R | 32 | 0x0000 026C | 0x480A D26C | 0x480D 126C |
| MMCHS_REV | R | 32 | 0x0000 02FC | 0x480A D2FC | 0x480D 12FC |