SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | CM_CORE__DSS Physical Address L4_CFG Interconnect |
|---|---|---|---|---|
| CM_DSS_CLKSTCTRL | RW | 32 | 0x0000 0000 | 0x4A00 9100 |
| CM_DSS_STATICDEP | RW | 32 | 0x0000 0004 | 0x4A00 9104 |
| CM_DSS_DYNAMICDEP | R | 32 | 0x0000 0008 | 0x4A00 9108 |
| CM_DSS_DSS_CLKCTRL | RW | 32 | 0x0000 0020 | 0x4A00 9120 |
| CM_DSS_BB2D_CLKCTRL | RW | 32 | 0x0000 0030 | 0x4A00 9130 |
| RESERVED | R | 32 | 0x0000 003C | 0x4A00 913C |