SLVSHK7A March 2025 – December 2025 TPS65214
PRODUCTION DATA
The registers up to register USER_GENERAL_NVM_STORAGE_REG (address 27h) are backed up by NVM. The reset value corresponds to the configuration of the orderable part number and is signified by an 'X'. Please refer to the Technical Reference Manual (TRM) of the respective orderable part-number.
The registers MANUFACTURING_VER (28h) through SPARE_3 (37h) are not NVM-backed and reset to the value shown in the register map.
Registers TI_DEV_ID (00h), NVM_ID (01h), MANUFACTURING_VER (28h) and FACTORY_CONFIG_2 (41h) cannot be changed by the user.