SLVSHK7A March 2025 – December 2025 TPS65214
PRODUCTION DATA
The TPS65214 supports low power modes through the I2C-control or through the MODE/STBY pin. The configuration of the pin is selected by MODE_STBY_CONFIG in MFP_2_CONFIG register. The polarity of this pin can be configured by writing to MODE_STBY_POLARITY in MFP_1_CONFIG register. The polarity-configuration must not change after power-up.
If configured as 'MODE', the pin-status determines the switching-mode of the buck-converters. Forcing this pin for longer than tDEGLITCH_MFP forces the buck-regulators into PWM-mode (irrespective of load current). De-asserting this pin low allows the buck regulators to enter PFM-mode. The entry into PFM and exit from PFM is governed by the load current.
|
Pin |
Pin-Setting |
Polarity |
Pin-State |
MODE_I2C_CTRL bit |
Device Mode |
|---|---|---|---|---|---|
|
MODE/STBY |
MODE |
x |
x |
1 |
forced PWM |
|
MODE/STBY |
MODE |
0 |
L |
0 |
auto-PFM |
|
MODE/STBY |
MODE |
0 |
H |
0 |
forced PWM |
|
MODE/STBY |
MODE |
1 |
L |
0 |
forced PWM |
|
MODE/STBY |
MODE |
1 |
H |
0 |
auto-PFM |
If configured as 'STBY', forcing this pin for longer than tDEGLITCH_MFP sequences the device into the STBY or SLEEP state depending on bit STBY_SLEEP_CONFIG in register STBY_2_CONFIG.
A transition into and out of STBY or SLEEP state can also be controlled by writing to the bit STBY_I2C_CTRL in MFP_CTRL register, provided I2C communication is supported during STBY state.
|
Pin |
Pin-Setting |
Polarity |
Pin-State |
STBY_I2C_CTRL bit | Device State |
|---|---|---|---|---|---|
|
MODE/STBY |
STBY |
x |
x |
1 |
STBY or SLEEP |
|
MODE/STBY |
STBY |
0 |
L |
0 |
STBY or SLEEP |
|
MODE/STBY |
STBY |
0 |
H |
0 |
ACTIVE |
|
MODE/STBY |
STBY |
1 |
L |
0 |
ACTIVE |
|
MODE/STBY |
STBY |
1 |
H |
0 |
STBY or SLEEP |
The pin can be configured to perform both functions, MODE and STBY simultaneously. The dual functionality is only realized when STBY_SLEEP_CONFIG is configured for STBY state.
Forcing this pin for longer than tDEGLITCH_MFP sequences down the rails selected to turn off in the STBY_1_CONFIG and STBY_2_CONFIG registers (STBY function). Any buck-regulators configured to remain on in STBY operate in auto-PFM mode (MODE function). De-asserting this pin sequences the selected rails on again and forces the buck-regulators to forced-PWM. Polarity settings need to be harmonized for this configuration.
Please see below truth-table for pin- and I2C-commands.
|
Pin |
Pin-setting |
Polarity |
Pin-state |
STBY_I2C_CTRL bit | MODE_I2C_CTRL bit | Device State | Device Mode |
|---|---|---|---|---|---|---|---|
| MODE/STBY | MODE & STBY | 0 | L | x | 0 | STBY or SLEEP | auto-PFM |
| MODE/STBY | MODE & STBY | 0 | L | x | 1 | STBY or SLEEP | forced PWM |
| MODE/STBY | MODE & STBY | 0 | H | 0 | x | ACTIVE | forced PWM |
| MODE/STBY | MODE & STBY | 0 | H | 1 | x | STBY or SLEEP | forced PWM |
| MODE/STBY | MODE & STBY | 1 | L | 0 | x | ACTIVE | forced PWM |
| MODE/STBY | MODE & STBY | 1 | L | 1 | x | STBY or SLEEP | forced PWM |
| MODE/STBY | MODE & STBY | 1 | H | x | 0 | STBY or SLEEP | auto-PFM |
| MODE/STBY | MODE & STBY | 1 | H | x | 1 | STBY or SLEEP | forced PWM |