SLVSHK7A March 2025 – December 2025 TPS65214
PRODUCTION DATA
Table 4-1 lists a summary of the pre-configured orderable part numbers (OPNs) and the recommended application use case. This table also includes the collateral resources that are available to support new designs. The applications note describes how the power and digital resources of the TPS65214 PMIC are used to meet the requirements of specific processors and MCUs. A full summary of the default non-volatile memory (NVM) register settings for each orderable can be found in the technical reference manual (TRM).
| Device Name | Processor / MCU | Application Use Case | ||
|---|---|---|---|---|
| Vin | Memory | BUCK1_VSET | ||
| TPS6521401(1) | AM62L | 3.3V or 5V | LPDDR4 | 0.75V |
| TPS6521402 | AM62L | 3.3V or 5V | LPDDR4 or DDR4 | 0.75V |