SLVSHK7A March 2025 – December 2025 TPS65214
PRODUCTION DATA
STBY state is a low-power mode of operation intended to support system standby. The mode can be entered by the MODE/STBY pin, if configured as 'STBY' or by an I2C-command to STBY_I2C_CTRL in MFP_CTRL register. Typically, the majority of power rails are turned off with the exception of rails required by the SoC during this state. Which rails power down in STBY state can be configured in STBY_1_CONFIG and STBY_2_CONFIG register.
The monitoring functions are all available: Undervoltage- (UV), Short-to-GND- (SCG) and Over-current- (OC) detection, thermal warning (WARM) and thermal-shutdown (TSD/HOT) remain active.
The device enters ACTIVE state if STBY is de-asserted or an I2C command is received (provided VIO-supply remained active). The sequence into and out of STBY state is the same as for power-down respectively for power-up. Rails that remain on in STBY are skipped, but the respective slots are still executed.
Non-NVM-bits are not accessible for approximately 80us after starting a transition into INITIALIZE state.