SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4Ch | RWC | H_P1_PROCHOT Error Status | PH1_ERR | TMAX | T100 | T75 | T50 | T25 | T12 | T0 | 00h |
| Bit | Name | R/W | Description | Sleep Masking |
|---|---|---|---|---|
| 0 | T0 | RWC | Set when P1_PROCHOT has had a throttled event. This bit is set for any amount of PROCHOT throttling >0%. | S3, S4/5 |
| 1 | T12 | RWC | Set when P1_PROCHOT has throttled greater than or equal to 0.00% but less than 12.5%. | S3, S4/5 |
| 2 | T25 | RWC | Set when P1_PROCHOT has throttled greater than or equal to 12.5% but less than 25%. | S3, S4/5 |
| 3 | T50 | RWC | Set when P1_PROCHOT has throttled greater than or equal to 25% but less than 50%. | S3, S4/5 |
| 4 | T75 | RWC | Set when P1_PROCHOT has throttled greater than or equal to 50% but less than 75%. | S3, S4/5 |
| 5 | T100 | RWC | Set when P1_PROCHOT has throttled greater than or equal to 75% but less than 100%. | S3, S4/5 |
| 6 | TMAX | RWC | Set when P1_PROCHOT has throttled 100%. | S3, S4/5 |
| 7 | PH1_ERR | RWC | Set when P1_PROCHOT has throttled more than the user limit. | S3, S4/5 |
The PH1_ERR bit is the only bit in this register that will set HOST_ ERR in the LM94 Status/Control register.