SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| E8h | R/W | S3 Tach Mask | RES | TACH4_S3 _MSK | TACH3_S3 _MSK | TACH2_S3 _MSK | TACH1_S3 _MSK | 0Fh | |||
| Bit | Name | R/W | Description |
|---|---|---|---|
| 0 | TACH1_S3_MSK | R/W | If set, Tach1 errors are masked in S3 sleep state. |
| 1 | TACH2_S3_MSK | R/W | If set, Tach2 errors are masked in S3 sleep state. |
| 2 | TACH3_S3_MSK | R/W | If set, Tach3 errors are masked in S3 sleep state. |
| 3 | TACH4_S3_MSK | R/W | If set, Tach4 errors are masked in S3 sleep state. |
| 7:4 | RES | R | Reserved |