SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 41h | RWC | B_Error Status 2 | ADIN8 _ERR | ADIN7 _ERR | ADIN6 _ERR | ADIN5 _ERR | ADIN4 _ERR | ADIN3 _ERR | ADIN2 _ERR | ADIN1 _ERR | 00h |
| Bit | Name | R/W | Description | Sleep Masking |
|---|---|---|---|---|
| 0 | AD1_ERR | RWC | This bit is set when the AD_IN1 voltage has fallen outside the range defined by the AD_IN1 Low Limit and the AD_IN1 High Limit registers. | S3, S4/5 |
| 1 | AD2_ERR | RWC | This bit is set when the AD_IN2 voltage has fallen outside the range defined by the AD_IN2 Low Limit and the AD_IN2 High Limit registers. | S3, S4/5 |
| 2 | AD3_ERR | RWC | This bit is set when the AD_IN3 voltage has fallen outside the range defined by the AD_IN3 Low Limit and the AD_IN3 High Limit registers. | S3, S4/5 |
| 3 | AD4_ERR | RWC | This bit is set when the AD_IN4 voltage has fallen outside the range defined by the AD_IN4 Low Limit and the AD_IN4 High Limit registers. | S3, S4/5 |
| 4 | AD5_ERR | RWC | This bit is set when the AD_IN5 voltage has fallen outside the range defined by the AD_IN5 Low Limit and the AD_IN5 High Limit registers. | S3, S4/5 |
| 5 | AD6_ERR | RWC | This bit is set when the AD_IN6 voltage has fallen outside the range defined by the AD_IN6 Low Limit and the AD_IN6 High Limit registers. | S3, S4/5 |
| 6 | AD7_ERR | RWC | This bit is set when the AD_IN7 voltage has fallen outside the range defined by the AD_IN7 Low Limit and the AD_IN7 High Limit registers. | S3, S4/5 |
| 7 | AD8_ERR | RWC | This bit is set when the AD_IN8 voltage has fallen outside the range defined by the AD_IN8 Low Limit and the AD_IN8 High Limit registers. | S3, S4/5 |