SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EAh | R/W | S4/5 GPI Mask | GPI7 _S4/5 _MSK | GPI6 _S4/5 _MSK | GPI5 _S4/5 _MSK | GPI4 _S4/5 _MSK | GPI3 _S4/5 _MSK | GPI2 _S4/5 _MSK | GPI1 _S4/5 _MSK | GPI0 _S4/5 _MSK | FFh |
| Bit | Name | R/W | Description |
|---|---|---|---|
| 0 | GPI0_S4/5_MSK | R/W | If set, GPI0 errors are masked in S4/5 sleep state. |
| 1 | GPI1_S4/5_MSK | R/W | If set, GPI1 errors are masked in S4/5 sleep state. |
| 2 | GPI2_S4/5_MSK | R/W | If set, GPI2 errors are masked in S4/5 sleep state. |
| 3 | GPI3_S4/5_MSK | R/W | If set, GPI3 errors are masked in S4/5 sleep state. |
| 4 | GPI4_S4/5_MSK | R/W | If set, GPI4 errors are masked in S4/5 sleep state. |
| 5 | GPI5_S4/5_MSK | R/W | If set, GPI5 errors are masked in S4/5 sleep state. |
| 6 | GPI6_S4/5_MSK | R/W | If set, GPI6 errors are masked in S4/5 sleep state. |
| 7 | GPI7_S4/5_MSK | R/W | If set, GPI7 errors are masked in S4/5 sleep state. |