SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 43h | RWC | B_Error Status 4 | D2a_ ERR | D1a_ ERR | DVDDP2 _ERR | DVDDP1 _ERR | GPI9 _ERR | GPI8 _ERR | D2b _ERR | D1b _ERR | 00h |
| Bit | Name | R/W | Description | Sleep Masking |
|---|---|---|---|---|
| 0 | D1b_ERR | RWC | Diode Fault Error This bit is set if there is an open or short circuit on the REMOTE1b+ and REMOTE1− pins. | S3*, S4/5* |
| 1 | D2b_ERR | RWC | Diode Fault Error This bit is set if there is an open or short circuit on the REMOTE2b+ and REMOTE2− pins. | S3*, S4/5* |
| 2 | GPI8 | RWC | SCSI Fuse Error This bit is set if GPI8 has been asserted. Enabled only when VID mode is set to VRD 10. | S3, S4/5 |
| 3 | GPI9 | RWC | SCSI Fuse Error This bit is set if GPI9 has been asserted. Enabled only when VID mode is set to VRD 10. | S3, S4/5 |
| 4 | DVDDP1_ERR | RWC | Dynamic Vccp Limit Error. This bit is set if AD_IN7 (P1_Vccp) did not match the requested voltage as reported by P1_VID[7:0]. | S3, S4/5 |
| 5 | DVDDP2_ERR | RWC | Dynamic Vccp Limit Error. This bit is set if AD_IN8 (P2_Vccp) did not match the requested voltage as reported by P1_VID[7:0]. | S3, S4/5 |
| 6 | D1a_ERR | RWC | Diode Fault Error This bit is set if there is an open or short circuit on the REMOTE1a+ and REMOTE1− pins. | S3*, S4/5* |
| 7 | D2a_ERR | RWC | Diode Fault Error This bit is set if there is an open or short circuit on the REMOTE2a+ and REMOTE2− pins. | S3*, S4/5* |