SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BFh | R/W | PWM Ramp Control | PH_RAMP | VRD_RAMP | 00h | ||||||
| Bit | Name | R/W | Description |
|---|---|---|---|
| 3:0 | VRD_RAMP | R/W | Sets the time delay between ramp steps for the VRDx_HOT ramp up/ramp down PWM function. |
| 7:4 | PH_RAMP | R/W | Sets the time delay between ramp steps for the Px_PROCHOT ramp up/ramp down PWM function. |
If the time delay between steps is set to 0 ms, the PWM duty cycle goes immediately to 100% instead of ramping up gradually.
| VRD_RAMP or PH_RAMP | Time Delay between Ramp Steps |
|---|---|
| 0h | 0 ms |
| 1h | 50 ms |
| 2h | 100 ms |
| 3h | 150 ms |
| 4h | 200 ms |
| 5h | 250 ms |
| 6h | 300 ms |
| 7h | 350 ms |
| 8h | 400 ms |
| 9h | 450 ms |
| Ah | 500 ms |
| Bh | 550 ms |
| Ch | 600 ms |
| Dh | 650 ms |
| Eh | 700 ms |
| Fh | 750 ms |