SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 39h | R/W | Z1 Toff | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 80h |
| 3Ah | R/W | Z2 Toff | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 80h |
Same format as temperature value register for Zone 1 and Zone 2. When these registers are set to 80h, the Toff function is disabled. Toff is the temperature at which the PI control loop output is forced to zero duty cycle.