SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address |
Read/ Write |
Register Name |
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 06h | R | Zone 1b (CPU1) Temp | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 00h |
| 07h | R | Zone 2b (CPU2) Temp | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 00h |
| 50h | R | Zone 1a (CPU1) Temp | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 00h |
| 51h | R | Zone 2a (CPU2) Temp | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 00h |
| 52h | R | Zone 3 (Internal) Temp | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 00h |
| 53h | R/W | Zone 4 (External Digital) Temp |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 00h |
Zones 1 and 2 are all automatically updated by the LM94. The Zone 3 (Internal) Temp and Zone 4 (External Digital) Temp registers may be written by an external SMBus device or can be assigned to AD_IN11 and AD_IN15, respectively.
The temperature registers for zones 1 and 2 will return a value of 80h if the remote diode pins are not implemented by the board designer or are not functioning properly.