SNAS264D April 2006 – February 2024 LM94
PRODUCTION DATA
| Register Address | Read/ Write | Register Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | Default Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EDh | R/W | Miscellaneous Error Mask | RES | DVccp2 _MSK | DVccp1 _MSK | SCSI2 _MSK | SCSI1 _MSK | VRD2 _MSK | VRD1 _MSK | 3Fh | |
| Bit | Name | R/W | Description |
|---|---|---|---|
| 0 | VRD1_MSK | R/W | When this bit is set, VRD1_HOT error events are masked. |
| 1 | VRD2_MSK | R/W | When this bit is set, VRD2_HOT error events are masked. |
| 2 | SCSI1_MSK | R/W | When this bit is set, GPI8 error events are masked. |
| 3 | SCSI2_MSK | R/W | When this bit is set, GPI9 error events are masked. |
| 4 | DVccp1_MSK | R/W | When this bit is set, dynamic Vccp limit error events for AD_IN7 (CPU1) are masked. |
| 5 | DVccp2_MSK | R/W | When this bit is set, dynamic Vccp limit error events for AD_IN8 (CPU2) are masked. |
| 7:6 | RES | R | Reserved |