SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
The user's guide for AM62Px (AM62P, AM62P-Q1) processor family includes custom board, schematic design guidelines, processor peripherals circuit implementation recommendations, and schematic review checklist for custom board designers using processor from any of the processor families. The user's guide includes information related to processor power, external clocks, GPIO configurations, processor peripherals supported and interfacing the processor peripherals to attached (external) devices. Schematic review checklist (included at the end of each section), provides a comprehensive list of review points for the peripheral described in the specific section. The recommendation for custom board designers is to review the custom board schematic design implementation using the provided review checklist (points) and verify the recommendations or guidelines in the checklist have been implemented (followed).
Additionally, links (including product page on TI.com) have been provided for processor product pages, processor related collaterals, FAQs related to processor and processor peripherals published on E2E, and commonly referenced documents during custom board design. The recommendation for the custom board designers is to refer to the added links during custom board design to minimize design errors, optimize the design efforts, possibly reduce board build iterations and optimize the project timeline.