SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
A number of processor IOs are not fail-safe. For information on available fail-safe IOs, see the processor-specific data sheet. The recommendation is to connect the IO supply of attached devices to the same power source connected to the respective processor dual-voltage IO supply for IO group (VDDSHVx) to make sure the custom board design never applies potential to any of the processor IOs that is not powered. Applying external input to the IOs that are not fail-safe when IO supply for IO groups supply is not available can affect the processor functionality, performance and reliability.
For more information on power-sequencing requirements between the processor and attached devices including signal isolation for fail-safe operation, see the following FAQ:
The FAQ is generic and can also be used for AM62P, AM62P-Q1 processor family.
The recommendation is to verify that a valid supply voltage for the VDDSHVx is present before applying input to the associated processor IOs or peripherals.
The recommendation is to connect the VDDSHVx supplies and associated CAP_VDDSn (when IO supply connected is 3.3V, optional for 1.8V) capacitor irrespective of the usage of the processor IOs or peripherals.