SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
Connecting processor IO pullup to a different IO supply rail/operating voltage (does not match the voltage level of IO supply for IO group referenced by the IO group) can cause voltage leakage on the IO rail and affect the custom board performance or processor reliability. Each signal has an associated IO supply for IO group (Example: VDDSHVx [x = 0-3, 5-6]). For more information, see the Pin Attributes table in the processor-specific data sheet.
For example, to pullup SPI0_CLK signal in GPIO MUX mode (GPIO1_17), connect the external pullup to supply rail connected to IO supply for IO group VDDSHV0.