General
During the custom board schematic design process,
review and verify the following collaterals and information:
- Availability of commonly used memory interfaces, high-speed communication,
on-board synchronous and asynchronous communication interfaces, camera and
display interfaces.
- On-board debug and diagnostics support (JTAG, UART, OBSCLK[1:0] and
CLKOUT0).
- Number of supply rails required, recommended operating conditions for supply
rails, power-up and power-down sequence for core, memory interface, analog
and IO supplies.
- Electrical characteristics and timing information for the selected
peripheral.
- Availability of application notes, peripherals interface circuit
implementation recommendations or examples, and layout guidelines.
- Silicon errata related to processor functioning, boot modes (supported and
care abouts, workarounds for the configured boot mode) and the peripherals
of interest.
- Availability of SK for evaluation and design files for reference and/or
reuse.