SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
When using NAND flash or NOR flash using GPMC interface, availability of reset input depends on the selected memory device.
In case the reset pin is supported, the recommendation is to review the required reset configuration and connect the relevant external reset input signal to the memory reset input pin including implementing 2-input ANDing logic. Adding a pullup on the reset pin enables the memory during supply ramp and this is not recommended.