SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
The recommendation is to power the processor IO supply for IO group and the attached device (or FPGA or MCU or Processor) IO supply to the same power source to make sure there are no violations related to fail-safe operation. In case the processor and the attached devices or an additional processor are connected to (powered by) different power sources, signal isolation is recommended since many of the processor IOs are not fail-safe. The recommendation is to connect the signals through a FET bus switch circuit designed to isolate the two devices anytime the IO power is not valid for the device connected as input. The FET bus switch and control logic are recommended to be powered from an always-on power supply and only enabled by an AND function of power good signals from multiple (different) power sources.