SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
Processor (hardware) performance evaluation modules and platforms (SKs) are not reference designs. The modules and platforms do not represent proper or complete board or end equipment function implementation. In some cases, the SKs are partially or completely designed and released for fabrication before the processor design is complete. The time line is such that the hardware platform is available when the first silicon is available. New (additional) processor requirements come up during processor bring-up and bench validation. All the new requirements are not accounted for in the SK (hardware evaluation platform). Therefore, TI expects custom board designers to carefully review and follow all requirements defined in the processor-specific data sheet, silicon errata, hardware design considerations user's guide, schematic design guidelines and TRM when designing custom boards.
Processor (hardware) performance evaluation platforms are not designed to be comprehensive of any custom board or end equipment specific requirements, such as EMI or EMC (Electro Magnetic Interference, Electro Magnetic Compatibility tests including radiated susceptibility, radiated emissions, ESD), noise susceptibility, thermal management, and so forth.
For design update notes that custom board designers can refer along with the SK schematics, see the following FAQ: