SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
The processor family supports x2 peripheral instances MMC1, MMC2 that can be configured for SD card interface. MMC1, MMC2 interface supports 4-bit SD card interface including support for UHS-I SD card. The recommendation is to use MMC1 for SD card interface (based on the custom board design requirements). MMC1 is recommended for implementing SD card interface since MMC1 supports SD card boot mode, MMC1 IOs are connected to the IO supply for IO group that support SD card functionality. When MMC2 interface is used to implement SD card interface, the signals (SDCD and SDWP) are required to be multiplexed to the IOs connected to VDDSHV0.
For more information, refer to the MMC1/MMC2 - SD/SDIO Interface section of the processor-specific data sheet.