SPRADN4B October 2024 – September 2025 AM62P , AM62P-Q1
The processor CSIRX0 peripheral is referenced to (powered by) VDDA_CORE_CSI_DSI and VDDA_CORE_DSI_CLK (CSIRX0 and DSITX0 core supplies), and VDDA_1P8_CSI_DSI (CSIRX0 and DSITX0 1.8V analog supply).
The recommendation is to connect a parallel resistor between CSI0_RXRCALIB (close to processor RXRCALIB pin) and VSS. Refer to the processor-specific data sheet for recommended resistor value and tolerance.
For more information on CSIRX0, see the following FAQs:
The FAQ includes information related to the allowed data lane and clock lane swapping.