SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
| DriverLib Name | Base Address | uDMA Access | Ethernet DMA Access |
|---|---|---|---|
| CMMEMCFG_BASE | 0x400F_E000 | - | - |
| CMMEMORYDIAGERROR_BASE | 0x400F_E800 | - | - |
| CMMEMORYERROR_BASE | 0x400F_E400 | - | - |
| CMSYSCTL_BASE | 0x400F_C000 | - | - |
| CPUTIMER0_BASE | 0x4008_4000 | - | - |
| CPUTIMER1_BASE | 0x4008_4010 | - | - |
| CPUTIMER2_BASE | 0x4008_4020 | - | - |
| DMPU_BASE | 0x400C_C000 | - | - |
| EMPU_BASE | 0x400C_D000 | - | - |
| NMI_BASE | 0x4008_1000 | - | - |
| NVIC_BASE | 0xE000_E000 | - | - |
| WD_BASE | 0x4008_0000 | - | - |