SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The McBSP sends notification of important events to the CPU and DMA via the internal signals shown in Table 34-3.
| Internal Signal | Description |
|---|---|
| RINT | Receive interrupt |
| The McBSP sends a receive interrupt request to the CPU based upon a selected condition in the receiver of the McBSP (a condition selected by the RINTM bits of SPCR1). | |
| XINT | Transmit interrupt |
| The McBSP sends a transmit interrupt request to the CPU based upon a selected condition in the transmitter of the McBSP (a condition selected by the XINTM bits of SPCR2). | |
| REVT | Receive synchronization event |
| An REVT signal is sent to the DMA when data has been received in the data receive registers (DRRs). | |
| XEVT | Transmit synchronization event |
| An XEVT signal is sent to the DMA when the data transmit registers (DXRs) are ready to accept the next serial word for transmission. |