SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU2 | DMA | CLA | Pipeline Protected | |
|---|---|---|---|---|---|---|---|---|
| Instance | Structure | |||||||
| AccessProtectionRegs | ACCESS_PROTECTION_REGS | ACCESSPROTECTION_BASE | 0x0005_F500 | YES | YES | - | - | YES |
| ClkCfgRegs | CLK_CFG_REGS | CLKCFG_BASE | 0x0005_D200 | YES | YES | - | - | YES |
| CmConfRegs | CM_CONF_REGS | CMCONF_BASE | 0x0005_DC00 | YES | - | - | - | YES |
| CpuIdRegs | CPU_ID_REGS | CPUID_BASE | 0x0007_0223 | YES | YES | - | - | - |
| CpuSysRegs | CPU_SYS_REGS | CPUSYS_BASE | 0x0005_D300 | YES | YES | - | - | YES |
| CpuTimer0Regs | CPUTIMER_REGS | CPUTIMER0_BASE | 0x0000_0C00 | YES | YES | - | - | - |
| CpuTimer1Regs | CPUTIMER_REGS | CPUTIMER1_BASE | 0x0000_0C08 | YES | YES | - | - | - |
| CpuTimer2Regs | CPUTIMER_REGS | CPUTIMER2_BASE | 0x0000_0C10 | YES | YES | - | - | - |
| DevCfgRegs | DEV_CFG_REGS | DEVCFG_BASE | 0x0005_D000 | YES | - | - | - | YES |
| DmaClaSrcSelRegs | DMA_CLA_SRC_SEL_REGS | DMACLASRCSEL_BASE | 0x0000_7980 | YES | YES | - | - | YES |
| MemCfgRegs | MEM_CFG_REGS | MEMCFG_BASE | 0x0005_F400 | YES | YES | - | - | YES |
| MemoryErrorRegs | MEMORY_ERROR_REGS | MEMORYERROR_BASE | 0x0005_F540 | YES | YES | - | - | YES |
| NmiIntruptRegs | NMI_INTRUPT_REGS | NMI_BASE | 0x0000_7060 | YES | YES | - | - | YES |
| PieCtrlRegs | PIE_CTRL_REGS | PIECTRL_BASE | 0x0000_0CE0 | YES | YES | - | - | - |
| PieVectTable | PIE_VECT_TABLE | PIEVECTTABLE_BASE | 0x0000_0D00 | YES | YES | - | - | - |
| RomPrefetchRegs | ROM_PREFETCH_REGS | ROMPREFETCH_BASE | 0x0005_F588 | YES | YES | - | - | YES |
| RomWaitStateRegs | ROM_WAIT_STATE_REGS | ROMWAITSTATE_BASE | 0x0005_F580 | YES | YES | - | - | YES |
| SyncSocRegs | SYNC_SOC_REGS | SYNCSOC_BASE | 0x0000_7940 | YES | - | - | - | YES |
| SysPeriphAcRegs | CPU1_PERIPH_AC_REGS | PERIPHAC_BASE | 0x0005_D500 | YES | - | - | - | YES |
| SysPeriphAcRegs | CPU2_PERIPH_AC_REGS | PERIPHAC_BASE | 0x0005_D500 | - | YES | - | - | YES |
| SysStatusRegs | SYS_STATUS_REGS | SYSSTAT_BASE | 0x0005_D400 | YES | YES | - | - | YES |
| TestErrorRegs | TEST_ERROR_REGS | TESTERROR_BASE | 0x0005_F590 | YES | YES | - | - | YES |
| UidRegs | UID_REGS | UID_BASE | 0x0007_0200 | YES | YES | - | - | - |
| WdRegs | WD_REGS | WD_BASE | 0x0000_7000 | YES | YES | - | - | YES |
| XintRegs | XINT_REGS | XINT_BASE | 0x0000_7070 | YES | YES | - | - | YES |