SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Table 3-6 provide details on the clock connections of every module present in the device.
| Clock Domain | CPU1 Subsystem | CPU2 Subsystem | Shared Modules |
|---|---|---|---|
| CPUx.CPUCLK | CPU1 | CPU2 | |
| CPU1VCRC | CPU2.VCRC | ||
| CPU1.FPU | CPU2.FPU | ||
| CPU1.TMU | CPU2.TMU | ||
| CPU1.Flash | CPU2.Flash | ||
| CPU1.DCSM | CPU2.DCSM | ||
| CPU1.HWBIST | CPU2.HWBIST | ||
| CPUx.SYSCLK | CPU1.ePIE | CPU2.ePIE | |
| CPU1.LS0 - LS7 RAMs | CPU2.LS0 - LS7 RAMs | ||
| CPU1.M0 - M1 RAMs | CPU2.M0 - M1 RAMs | ||
| CPU1.D0 - D1 RAMs | CPU2.D0 - D1 RAMs | ||
| CPU1.BootROM | CPU2.BootROM | ||
| CPU1.CLA1 Message RAMs | CPU2.CLA1 Message RAMs | ||
| CPU1.Timer0-2 | CPU2.Timer0-2 | ||
| CPU1.DMA | CPU2.DMA | ||
| CPU1.XINT | CPU2.XINT | ||
| CPU1.CLA1 | CPU2.CLA1 | ||
| CPU1.BGCRC | CPU2.BGCRC | ||
| CPU1.ERAD | CPU2.ERAD | ||
| CPU1.CM Message RAMs | CPU2.CM Message RAMs | ||
| EMIF2 | |||
| PLLSYSCLK | CPU1.NMIWD | CPU2.NMIWD | GS0 - GS15 RAMs |
| GPIO Input Sync and Qual | |||
| IPC | |||
| CPU1 & CPU2 MSG RAMs | |||
| XBARS | |||
| EMIF1 | |||
| AnalogSubsys | |||
| EPWM | |||
| System Control Registers | |||
| PERx.SYSCLK | USB | ADC | |
| CMPSS | |||
| DAC | |||
| ePWM & HRPWM | |||
| eCAP | |||
| eQEP | |||
| I2C | |||
| McBSP | |||
| SDFM | |||
| FSI | |||
| PMBUS | |||
| HRCAL | |||
| SPI | |||
| SCI | |||
| DCC | |||
| CAN | |||
| PERx.LSPCLK | McBSP | ||
| SCI | |||
| SPI | |||
| CAN Bit Clock | CAN | ||
| AUXPLLCLK | USB | ||
| WDCLK (INTOSC1) | CPU1.Watchdog | CPU2.Watchdog |