SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
When the ESC is allocated to CPU1, Table 31-6 is the memory map and associated details.
| Memory Map Region | Memory Region | Accessed Through | Parity Scheme | DMA Access | CLA Access | CPU2 Access | Security | Access/ Bus |
|---|---|---|---|---|---|---|---|---|
| DPRAM memory map (16KB) | 0x0005 0800 - 0x0005 27FF |
PDI interface of ESC | 1 parity bit for 8 bits of data | Yes | No | No | No | Async |
| ESC Registers | 0x0005 0000 - 0x0005 07FF |
PDI Interface of ESC | No | No | No | No | No | Async |
| ESCSS Registers(1) | 0x0005 7E00 - 0x0005 7FFF |
Direct Access | No | No | No | No | No | VBUS32 |