SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU2 | DMA | CLA | Pipeline Protected | |
|---|---|---|---|---|---|---|---|---|
| Instance | Structure | |||||||
| DmaRegs | DMA_REGS | DMA_BASE | 0x0000_1000 | YES | YES | - | - | - |
| Dmach1Regs | DMA_CH_REGS | DMA_CH1_BASE | 0x0000_1020 | YES | YES | - | - | - |
| Dmach2Regs | DMA_CH_REGS | DMA_CH2_BASE | 0x0000_1040 | YES | YES | - | - | - |
| Dmach3Regs | DMA_CH_REGS | DMA_CH3_BASE | 0x0000_1060 | YES | YES | - | - | - |
| Dmach4Regs | DMA_CH_REGS | DMA_CH4_BASE | 0x0000_1080 | YES | YES | - | - | - |
| Dmach5Regs | DMA_CH_REGS | DMA_CH5_BASE | 0x0000_10A0 | YES | YES | - | - | - |
| Dmach6Regs | DMA_CH_REGS | DMA_CH6_BASE | 0x0000_10C0 | YES | YES | - | - | - |