C2000 real-time microcontrollers
Real-time MCUs enabling digital power and motor control in industrial and automotive applications
Browse by category
C2000 real-time MCUs by performance
Entry performance
Increase your performance with our low-cost range of devices with integrated peripherals: 150 MIPS, 512-kB flash memory support and multiple packaging options.
Mid performance
Improve your design with our devices built with a rich set of integrated peripherals: 150 to 600 MIPS, from 128-kB to 1.5-MB flash memory support and multiple packaging options.
High performance
Built with extensive integrated peripherals, built to increase performance, 600 MIPS, up to 1.5-MB flash memory support and multiple packaging options.
C2000 real-time microcontrollers design & development
Whether you are working on a simple design or building a complex system, you should have confidence in your designs. Our extensive ecosystem and easy-to-use hardware and software tools, and 24/7 year-round access to industry experts will empower you to drive innovation forward.
Hardware
Once you've identified the C2000 real-time MCU you would like to evaluate, explore our broad portfolio of solutions including a selection of starter kits, full-featured evaluation modules (EVMs) and reference designs.
Software
Design applications faster with our software development kits (SDK) that provide easy setup and fast out-of-the-box access to firmware to simplify your design journey. Checkout C2000's entire software offering.
TI Developer Zone
Everything you need to get started & move forward to production is at your fingertips within TI Developer Zone. We are here to help you navigate the development process and accelerate your C2000 real-time MCU based embedded system design.
Educational resources
To help design engineers take full advantage of the C2000 features and performance, TI has developed a variety of educational training modules, hands-on labs, and videos as your go-to learning resource throughout every step of the design process
Partners
Our partners are a worldwide community of respected, well-established companies offering products and services that complement our semiconductor device solutions ranging from modelling tools, software stacks, flash programming solutions and more.
Design & development resources
C2000 Academy
Getting started with C2000 Software
Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
Why choose C2000™ real-time MCUs for your real-time needs?
Mid performance, PWM and analog innovation high level of integration with system cost optimization.
The F28P65x expands the software compatible scalable portfolio of C2000™ real-time MCUs for industrial and automotive applications. The device features new generation of PWM (type 5) and analog innovation to enable tomorrow’s power electronics digital control solutions. Combined with safety, security and communication options like Ethercat on a small 9x9mm package, the device provides innovation and system cost optimization for various applications ranging from solar, energy storage, EV charging station, robotics and motor drives as well as EV power train (OBC- OBC/DC) among others.
Key features include 3 CPUs, up to 36 high resolution PWM, 40 12/16 bit ADC channels, EtherCat, FSI, CLB, security and safety.
Featured products for C2000 real-time control MCUs
Low-cost, real-time MCU targeting broadest range of automotive applications
The F280015x MCU family adds to the scalable portfolio of C2000™ automotive real-time MCUs. The feature set and cost structure combination makes this family a strong fit for small motor, body, lighting, and cost-sensitive powertrain applications.
Key features include CAN-FD, Lockstep C28x core, ASIL B, 256KB flash and grade 0 at sub-$1 price points which enable affordable automotive real-time control for all.
Featured products for c2000
Meet our new cost-optimized, high-performance solution for real-time control
The F280013x series of C2000 real-time controllers is the first in a new Entry-Performance line aimed at making real-time performance affordable for any developers.
Built for efficient control of power electronics, this new series offers an extensive portfolio of memory and package options along with intuitive graphical software configuration as well as application software development kits and reference designs.
With its industry leading ultra-low latency (sense-compute-control) and 1ku prices starting at just $0.79, you can now make real-time control a reality for your design.
TIDM-02010
Featured products for c2000
For advanced motor control & digital power conversion
We are the leader in real-time control performance. Our devices are scalable, ultra-low latency, real-time microcontrollers designed for efficiency in power electronics.
In addition, our portfolio has a range of design resources that will help you evaluate and develop with your application.
Streamline the certification process
Streamline and speed up the ISO 26262, IEC 61508 and IEC 60730 certification processes with our Functional Safety-Compliant products, documentation, software and support from our knowledgeable experts. Accelerate your product development with on-chip diagnostics and robust documentation with TÜV SÜD-certified functional safety development processes.
Industrial Functional Safety for C2000™ Real-Time Microcontrollers (Rev. E)
Automotive Functional Safety for C2000™ Real-Time Microcontrollers (Rev. D)
Discover featured applications
Low-cost, real-time MCU targeting broadest range of automotive applications
A range of memory footprints, packages, safety and cybersecurity enablers provide a scalable and compatible platform for automotive designers. Design smaller, more affordable automotive systems built for wide range of applications from HVAC compressor, PTC/heaters, on-board charging, dc/dc converters, and more.
Benefits:
- Low noise, low vibration, high start-up torque for sensor-less motor control applications.
- Efficiency, support for simple and complex power topologies in digital power applications.
- Lockstep core simplifies functional safety without SW overhead.
Featured resources
- TIDM-02012 – High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks®
- TMS320F2800157-Q1 – Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
- TMS320F280039C-Q1 – Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
- TMS320F280025C-Q1 – Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
- LAUNCHXL-F2800157 – C2000™ real-time MCU F2800157 LaunchPad™ development kit
- TMDSCNCD2800157 – TMDSCNCD2800157 controlCARD evaluation module
- TMDSCNCD280039C – TMS320F280039C evaluation module C2000™ MCU controlCARD™
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- C2000WARE-MOTORCONTROL-SDK – MotorControl software development kit (SDK) for C2000™ MCUs
- C2000WARE – C2000Ware for C2000 MCUs
Maximize motor and power efficiency, optimize system cost and improve reliability using C2000 real-time microcontrollers.
With 25 years of volume shipments C2000 real-time controllers offer proven industrial solutions for drives, servo amplifiers, CNC, robotics, appliances, compressors, fans, pumps, task vehicles, e-bike and power tools.
Fundamental building blocks for motor control development:
- Optimized field oriented control
- Comprehensive rotor position feedback: hall, resolvers, incremental/absolute encoders, sensorless observers
- Multiple current sense techniques and isolation architectures
- Flexible real-time connectivity: EtherCAT, CAN-FD, CAN, FSI, SPI, UART,I2C
- IEC61508 and IEC60730 functional safety support
Featured resources
- TIDM-02006 – Distributed multi-axis servo drive over fast serial interface (FSI) reference design
- TIDM-1011 – Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
- TMS320F28388D – C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- TMDXIDDK379D – C2000 DesignDRIVE Development Kit for Industrial Motor Control
- LAUNCHXL-F280025C – F280025C LaunchPad™ development kit for C2000™ real-time MCU
- LAUNCHXL-F28379D – F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU
- C2000WARE-MOTORCONTROL-SDK – MotorControl software development kit (SDK) for C2000™ MCUs
- MATHW-3P-SLEC – MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder
Improve EV affordability while extending drive range and streamlining functional safety certification using C2000 real-time microcontrollers.
C2000 real-time microcontrollers have a rich history in automotive applications with scalable solutions for on-board chargers, DC/DC converters, traction inverters and engine management applications including pumps, blowers and fans. Design leading edge topologies to increase efficiency and power density with our unique architecture anchored by a 32-bit DSP core, advanced PWMs, integrated fast ADCs and windowed comparators.
C2000 MCUs enable:
- Better driving performance
- Longer range per charge
- Faster charging
- Higher power density
- ISO26262 functional safety support
Featured resources
- TIDM-02002 – Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger
- PMP22650 – GaN-based, 6.6-kW, bidirectional, onboard charger reference design
- TIDM-02009 – ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design
- TMS320F28386D-Q1 – Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth
- TMS320F280049C-Q1 – Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
- TMS320F280025C-Q1 – Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
- LAUNCHXL-F280049C – F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
- LAUNCHXL-F280025C – F280025C LaunchPad™ development kit for C2000™ real-time MCU
- TMDSCNCD28388D – F28388D evaluation module for C2000™ MCU controlCARD™
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- C2000WARE-MOTORCONTROL-SDK – MotorControl software development kit (SDK) for C2000™ MCUs
Optimize micro-inverter and grid-tied inverter cost and minimize power conversion loss with the precise real-time control of C2000 MCUs.
Power conversion is at the heart of solar inverter, EV charging and renewable energy storage applications and it requires precise real-time control to increase power density and improve efficiency. With over 25 years of investment, C2000 real-time MCUs offer a scalable platform, cutting edge topology reference designs and innovative software package to make our customer success.
Key features
- 150ps high resolution PWMs that unlock GaN/SiC potential
- Configurable Logic Block (CLB) for simplified protection scheme
- powerSUITE™ software for ease of use and reduced time to market
Featured resources
- String inverter – Digital processing
- Micro inverter – Digital processing
- Solar power optimizer – DC/DC power digital processing
- DC charging (pile) station – AC/DC power digital processing and DC/DC power digital processing
- Energy storage power conversion system (PCS) – Energy storage host controller digital processing
- TIDA-010054 – Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations
- TIDA-01606 – 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
- TIDA-010210 – 11-kW, bidirectional, three-phase ANPC based on GaN reference design
- TMS320F28379D – C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
- TMS320F280039C – C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- LAUNCHXL-F28379D – F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU
- LAUNCHXL-F280039C – TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU
- LAUNCHXL-F280025C – F280025C LaunchPad™ development kit for C2000™ real-time MCU
- Webinar: Real-time control without compromise – Resource
- Power Topologies in Electric Vehicle Charging Stations – Application note
- POWERSUITE – powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs
- C2000-3P-SEARCH – C2000 Third-party search tool
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- C2000WARE – C2000Ware for C2000 MCUs
Achieve power-dense and efficient digital power systems in battery backup units (BBU), consumer AC/DC power supply, and more.
C2000 real-time MCUs enable Industrial customers to develop cutting edge power solutions.
- Highly accurate sensing with up to 4-MSPS ADC & optimized comparators: High power efficiency (80 plus) & fast transient response
- 100 - 800MIPS performance: Swift processing for complex time-critical calculations & algorithms
- Flexible, 150ps high-resolution PWMs: precise control of complex power topologies aiding larger power capacities complementing needs of GAN/SiC achieving high power density
- Scalable platform with pin to pin & SW compatible portfolio
- Security with live firmware upgrade
Featured resources
- TIDA-010062 – 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design
- TIDM-02000 – Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU
- TIDM-02011 – Live firmware update reference design with C2000™ real-time MCUs
- TMS320F28379D – C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- POWERSUITE – powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs
Achieve higher density testing, lower test times and high accuracy in one single device.
C2000 MCUs include key features that make it beneficial for sensing and processing systems like battery test.
Pin to pin and software compatible platform:
- Up to 24, 16/ 12-bit, 3.5MSPS ADC channels for high control accuracy
- 64-bit Floating point DSP performance for easy implementation of multiple current or volatge control loops
- Up to 32 PWM channels , 150ps High resolution enabling cost effective flexible multi-channel control
- Multilevel protection in hardware and software for reliable power supply design
- Flexible communication options
- Extensive Software libraries for faster development
Featured resources
- TIDA-010086 – Digital control cost-optimized 10-A battery formation and test reference design
- TMS320F28388D – C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- LAUNCHXL-F280025C – F280025C LaunchPad™ development kit for C2000™ real-time MCU
- TMDSCNCD28388D – F28388D evaluation module for C2000™ MCU controlCARD™
- TMDSCNCD280039C – TMS320F280039C evaluation module C2000™ MCU controlCARD™
- C2000WARE-DIGITALPOWER-SDK – DigitalPower software development kit (SDK) for C2000™ MCUs
- MATHW-3P-SLEC – MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder