Packaging information
Package | Pins VSON (DTD) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD87503Q3E
- Dual N-Ch Common Source MOSFETs
- Optimized for 5-V Gate Drive
- Low-Thermal Resistance
- Low Qg and Qgd
- Lead-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 3.3-mm × 3.3-mm Plastic Package
Description for the CSD87503Q3E
The CSD87503Q3E is a 30-V, 13.5-mΩ, common source, dual N-channel device designed for USB Type-C/PD and battery protection. This SON 3.3 × 3.3 mm device has low drain-to-drain on-resistance that minimizes losses and offers low component count for space constrained applications.