DS160UP822

ACTIVE

Product details

Type Redriver Protocols UPI Applications UPI Number of channels 8 Speed (max) (Gbpp) 16 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols UPI Applications UPI Number of channels 8 Speed (max) (Gbpp) 16 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJX) 64 55 mm² (10 mm × 5.5 mm)
  • Eight channel linear equalizer supporting UPI 2.0 up to 16 Gbps
  • Protocol agnostic linear redriver supporting many high speed interface including DisplayPort, SAS, SATA, XFI
  • Provides four 2x2 Crosspoint mux function
  • CTLE boosts up to 18 dB at 8 GHz
  • Ultra-low latency of 90 ps
  • Low additive random jitter of 70 fs with PRBS data
  • Single 3.3 V supply
  • Low active power of 107 mW/channel
  • No heat sink required
  • Pin-strap, SMBus/I2C or EEPROM programming
  • Seamless support for link training
  • Support for x4, x8, x16, x24 bus width with one or multiple DS160UP822
  • Industrial temperature range of –40°C to 85°C
  • 5.5 mm × 10 mm, 64-pin WQFN package
  • Eight channel linear equalizer supporting UPI 2.0 up to 16 Gbps
  • Protocol agnostic linear redriver supporting many high speed interface including DisplayPort, SAS, SATA, XFI
  • Provides four 2x2 Crosspoint mux function
  • CTLE boosts up to 18 dB at 8 GHz
  • Ultra-low latency of 90 ps
  • Low additive random jitter of 70 fs with PRBS data
  • Single 3.3 V supply
  • Low active power of 107 mW/channel
  • No heat sink required
  • Pin-strap, SMBus/I2C or EEPROM programming
  • Seamless support for link training
  • Support for x4, x8, x16, x24 bus width with one or multiple DS160UP822
  • Industrial temperature range of –40°C to 85°C
  • 5.5 mm × 10 mm, 64-pin WQFN package

The DS160UP822 is an eight channel low-power high-performance linear redriver designed to support Ultra Path Interface (UPI) 2.0 up to 16 Gbps. The device is a protocol agnostic linear redriver that can operate for many differential interfaces.

The DS160UP822 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. The linear redriver along with the passive channel as a whole get link trained for best transmit and receive equalization settings resulting in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed datapaths that provides high immunity to any supply noise on the board.

The DS160UP822 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistant equalization in high volume platform deployment.

The DS160UP822 is an eight channel low-power high-performance linear redriver designed to support Ultra Path Interface (UPI) 2.0 up to 16 Gbps. The device is a protocol agnostic linear redriver that can operate for many differential interfaces.

The DS160UP822 receivers deploy continuous time linear equalizers (CTLE) to provide a high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces and cables. The linear redriver along with the passive channel as a whole get link trained for best transmit and receive equalization settings resulting in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss allows the device to become almost a passive element in the link. The devices has internal linear voltage regulator to provide clean power supply for high speed datapaths that provides high immunity to any supply noise on the board.

The DS160UP822 implements high speed testing during production for reliable high volume manufacturing. The device also has low AC and DC gain variation providing consistant equalization in high volume platform deployment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DS160PT801 ACTIVE PCIe® 4.0 16-Gbps 8-Lane (16-Channel) retimer x8 retimer provides longer each extension
DS160PR410 ACTIVE 4 channel PCI Express gen-4 linear redriver Redriver for 4-channel applications
DS160PR822 ACTIVE PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux Redriver with integrated mux
Similar functionality to the compared device.
DS160PR421 ACTIVE PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux Redriver with integrated mux
DS160PR810 ACTIVE PCIe® 4.0, 16 Gbps, 8-channel linear redriver Redriver for 8-channel applications
DS160PR412 ACTIVE PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux Redriver with integrated mux

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS160UP822UPI 2.0 16-Gbps 8-Channel Linear Redriver with Four 2x2 Crosspoint datasheet PDF | HTML Aug 14, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS160PR810EVM-RSC — DS160PR810 Octal-channel PCI-Express® 4.0 linear redriver evaluation module

The DS160PR810EVM-RSC evaluation board provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR810 PCI-Express® linear redriver. It features four DS160PR810 devices that can extend the transmission distance of a (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SIGCONARCHITECT3 — Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
Supported products & hardware
GUI for evaluation module (EVM)

SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware
Support software

SIGCONARCHITECT — SigCon Architect v2.0.0.8

SigCon Architect v2.0.0.8
Supported products & hardware
Support software

SIGCONARCHITECT-REPEATER-PROFILES — SigCon Architect Repeater Profiles v1.1

Supported products & hardware
Support software

SIGCONARCHITECT-RETIMER-PROFILES — SigCon Architect Retimer Profiles v1.3

Supported products & hardware
Support software

SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (NJX) 64 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos