34-pin (YFR) package image

LM10506TME-A/NOPB NOT RECOMMENDED FOR NEW DESIGNS

Triple Buck + LDO Power Management IC (PMIC)

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM10506TMX-A/NOPB NOT RECOMMENDED FOR NEW DESIGNS custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFR) | 34
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM10506

  • Three Highly Efficient Programmable Buck Regulators
    • Buck Regulator Outputs:
      • Buck 1: 1.1 V to 3.6 V; 1.3 A
      • Buck 2: 1.1 V to 3.6 V; 400 mA
      • Buck 3: 0.7 V to 1.335 V; 600 mA
    • ±3% Feedback Voltage Accuracy
    • Up to 95% Efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • Integrated FETs with Low RDSON
    • Bucks Operate With Their Phases Shifted to Reduce the
      Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI™ Interface
    • Overvoltage and Undervoltage Lockout
    • Automatic Internal Soft Start With Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • Bypass Mode Available on
    • PFM Mode for Low-Load, High-Efficiency Operation
  • Low-Dropout LDO 3.2 V, 100 mA
  • SPI-Programmable Interrupt Comparator (2 V to 4 V)
  • Alternate Buck VOUT Selectable via H/L Logic
    Pins
  • RESET, STANDBY Pins

Description for the LM10506

The LM10506 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10506 operates cooperatively with ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 100-mA LDO and a programmable Interrupt Comparator.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM10506TMX-A/NOPB NOT RECOMMENDED FOR NEW DESIGNS custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more