Packaging information
Package | Pins TO-CAN (NDU) | 2 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 20 | TRAY NON-STD |
Features for the LM185-2.5QML
- Operating Current of 20 μA to 20 mA
- 0.6Ω Dynamic Impedance (A grade)
- Low Temperature Coefficient
- Low Voltage Reference—2.5V
All trademarks are the property of their respective owners.
Description for the LM185-2.5QML
The LM185-2.5 are micropower 2-terminal band-gap voltage regulator diodes. Operating over a 20 μA to 20 mA current range, they feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-2.5 band-gap reference uses only transistors and resistors, low noise and good long term stability result.
Careful design of the LM185-2.5 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.
The extremely low power drain of the LM185-2.5 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life. Further, the wide operating current allows it to replace older references with a tighter tolerance part. For applications requiring 1.2V see LM185-1.2.