LM25118
- Input Voltage Operating Range From 3 V to 42 V
- Emulated Peak Current Mode Control
- Smooth Transition Between Step-Down and Step-Up Modes
- Switching Frequency Programmable to 500 KHz
- Oscillator Synchronization Capability
- Internal High Voltage Bias Regulator
- Integrated High and Low-Side Gate Drivers
- Programmable Soft-Start Time
- Ultra-Low Shutdown Current
- Enable Input
- Wide Bandwidth Error Amplifier
- 1.5% Feedback Reference Accuracy
- Thermal Shutdown
- Package: 20-Pin HTSSOP (Exposed Pad)
- Create a Custom Design Using the LM25118 With the WEBENCH® Power Designer
The LM25118 wide voltage range Buck-Boost switching regulator controller features all of the functions necessary to implement a high-performance, cost-efficient Buck-Boost regulator using a minimum of external components. The Buck-Boost topology maintains output voltage regulation when the input voltage is either less than or greater than the output voltage making it especially suitable for automotive applications. The LM25118 operates as a buck regulator while the input voltage is sufficiently greater than the regulated output voltage and gradually transitions to the buck-boost mode as the input voltage approaches the output. This dual-mode approach maintains regulation over a wide range of input voltages with optimal conversion efficiency in the buck mode and a glitch-free output during mode transitions. This easy-to-use controller includes drivers for the high-side buck MOSFET and the low-side boost MOSFET. The control method of the regulator is based upon current mode control using an emulated current ramp. Emulated current mode control reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of the very small duty cycles necessary in high input voltage applications. Additional protection features include current limit, thermal shutdown, and an enable input. The device is available in a power-enhanced, 20-pin HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM25118 Wide Voltage Range Buck-Boost Controller datasheet (Rev. F) | PDF | HTML | 12 Mar 2018 |
White paper | Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) | 10 Apr 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Analog Design Journal | Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics | 21 Jul 2016 | ||
User guide | LM25118 Evaluation Board (Rev. B) | 17 Jan 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM25118EVAL — Evaluation Board for the LM25118 Wide Vin Buck-Boost Controller
The LM25118 Evaluation Board is designed to provide the design engineer with a fully functional, Emulated Current Mode Control, buck boost power converter to evaluate the LM25118 controller IC. The evaluation board provides a 12V output with 3A of output current capability. The evaluation board’s (...)
LM25118 TINA-TI Load Transient Reference Design
LM25118 TINA-TI Startup Transient Reference Design
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.