3-pin (DBZ) package image

LM3480IM3-12/NOPB ACTIVE

100-mA, 30-V, low-dropout voltage regulator

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3480IM3X-12/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM3480

  • Input Voltage Range: up to 30 V
  • 3.3-V, 5-V, 12-V, and 15-V Versions Available
  • Packaged in the Tiny 3-Lead SOT-23 Package
  • 30-V Maximum Input for Operation
  • 1.2-V Ensured Maximum Dropout Over Full Load
    and Temperature Ranges
  • 100-mA Ensured Minimum Load Current
  • ±5% Ensured Output Voltage Tolerance Over Full
    Load and Temperature Ranges
  • −40 to +125°C Junction Temperature Range for
    Operation

Description for the LM3480

The LM3480 is an integrated linear voltage regulator. It features operation from an input as high as 30 V and an ensured maximum dropout of 1.2 V at the full 100-mA load. Standard packaging for the LM3480 is the 3-lead SOT-23 package.

The 5-V, 12-V, and 15-V members of the LM3480 series are intended as tiny alternatives to industry standard LM78Lxx series and similar devices. The 1.2-V quasi-low dropout of LM3480 series devices makes them a nice fit in many applications where the 2-V to 2.5-V dropout of LM78Lxx series devices precludes their (LM78Lxx series devices) use.

The LM3480 series also features a 3.3-V member. The SOT-23 packaging and quasi-low dropout features of the LM3480 series converge in this device to provide a very nice, very tiny, 3.3-V, 100-mA bias supply that regulates directly off the system 5-V ±5% power supply.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3480IM3X-12/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more