Home Power management Linear & low-dropout (LDO) regulators

LM9076Q-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3.65 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 156 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3.65 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 PSRR at 100 KHz (dB) 37 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 156 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 Grade1 Qualified (-40°C to +125°C)
  • Available with 5.0V or 3.3V Output Voltage
  • Ultra Low Ground Pin Current, 25 μA Typical for 100 μA Load
  • VOUT Initial Accuracy of ±1.5%
  • VOUT Accurate to ±3% Over Load and Temperature Conditions
  • Low Dropout Voltage, 200 mV Typical with 150 mA Load
  • Low Off State Ground Pin Current for LM9076QBMA
  • Delayed RESET Output Pin for Low VOUT Detection
  • +70V/-50V Voltage Transients
  • Operational VIN up to +40V

All trademarks are the property of their respective owners.

  • AEC-Q100 Grade1 Qualified (-40°C to +125°C)
  • Available with 5.0V or 3.3V Output Voltage
  • Ultra Low Ground Pin Current, 25 μA Typical for 100 μA Load
  • VOUT Initial Accuracy of ±1.5%
  • VOUT Accurate to ±3% Over Load and Temperature Conditions
  • Low Dropout Voltage, 200 mV Typical with 150 mA Load
  • Low Off State Ground Pin Current for LM9076QBMA
  • Delayed RESET Output Pin for Low VOUT Detection
  • +70V/-50V Voltage Transients
  • Operational VIN up to +40V

All trademarks are the property of their respective owners.

The LM9076Q is a ±3%, 150 mA logic controlled voltage regulator. The regulator features an active low delayed reset output flag which can be used to reset a microprocessor system at turn-ON and in the event that the regulator output voltage falls below a minimum value. An external capacitor programs a delay time interval before the reset output pin can return high.

Designed for automotive and industrial applications, the LM9076Q contains a variety of protection features such as thermal shutdown, input transient protection and a wide operating temperature range. The LM9076Q uses an PNP pass transistor which allows low drop-out voltage operation.

The LM9076Q is a ±3%, 150 mA logic controlled voltage regulator. The regulator features an active low delayed reset output flag which can be used to reset a microprocessor system at turn-ON and in the event that the regulator output voltage falls below a minimum value. An external capacitor programs a delay time interval before the reset output pin can return high.

Designed for automotive and industrial applications, the LM9076Q contains a variety of protection features such as thermal shutdown, input transient protection and a wide operating temperature range. The LM9076Q uses an PNP pass transistor which allows low drop-out voltage operation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM9076Q 150-mA Ultra-Low Quies Curr LDO Reg w/Delayed Reset Output datasheet (Rev. B) Mar 13, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos