7-pin (NDW) package image

LMZ23605TZE/NOPB ACTIVE

5A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ23605TZX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMZ23605TZ/NOPB ACTIVE
Package qty | Carrier 45 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-PMOD (NDW) | 7
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LMZ23605

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (650 kHz to 950
    kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to +125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs and
    ASICs
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With
    LMZ22005/LMZ23603/LMZ22003
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Tested to EN55022 Class B(1)
      • See SNVA473 and Layout for
        Informationon Device Under Test.
      • Vin = 24 V Vo = 3.3 V Io = 5 A
    • Low Component Count, only 5 External
      Components
    • Low Output Voltage Ripple
    • Uses PCB as Heat Sink, no Airflow Required
  • Electrical Specifications
    • 30-W Maximum Total Output Power
    • Up to 5-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%

Description for the LMZ23605

The LMZ23605 SIMPLE SWITCHER® power module is an easy-to-use step-down DC – DC solution capable of driving up to 5-A load. The LMZ23605 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23605 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23605 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23605 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ23605TZX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMZ23605TZ/NOPB ACTIVE
Package qty | Carrier 45 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more