Packaging information
Package | Pins TO-PMOD (NDW) | 7 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 500 | LARGE T&R |
Features for the LMZ23605
- Integrated Shielded Inductor
- Simple PCB Layout
- Frequency Synchronization Input (650 kHz to 950
kHz) - Flexible Start-up Sequencing Using External Soft-
Start, Tracking and Precision Enable - Protection Against Inrush Currents and Faults
such as Input UVLO and Output Short Circuit - Junction Temperature Range 40°C to +125°C
- Single Exposed Pad and Standard Pinout for Easy
Mounting and Manufacturing - Fast Transient Response for Powering FPGAs and
ASICs - Fully Enabled for WEBENCH® Power Designer
- Pin Compatible With
LMZ22005/LMZ23603/LMZ22003 - Performance Benefits
- High Efficiency Reduces System Heat
Generation - Tested to EN55022 Class B(1)
- See SNVA473 and Layout for
Informationon Device Under Test. - Vin = 24 V Vo = 3.3 V Io = 5 A
- See SNVA473 and Layout for
- Low Component Count, only 5 External
Components - Low Output Voltage Ripple
- Uses PCB as Heat Sink, no Airflow Required
- High Efficiency Reduces System Heat
- Electrical Specifications
- 30-W Maximum Total Output Power
- Up to 5-A Output Current
- Input Voltage Range 6 V to 36 V
- Output Voltage Range 0.8 V to 6 V
- Efficiency up to 92%
Description for the LMZ23605
The LMZ23605 SIMPLE SWITCHER® power module is an easy-to-use step-down DC DC solution capable of driving up to 5-A load. The LMZ23605 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ23605 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23605 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23605 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.