41-pin (RKG) package image

LMZ34002RKGR ACTIVE

4.5-V to 40-V, 2-A Negative output power module

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ34002RKGT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins B1QFN (RKG) | 41
Operating temperature range (°C) -40 to 85
Package qty | Carrier 500 | LARGE T&R

Features for the LMZ34002

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input Voltage Range from 4.5 V to 40 V
  • Output Adjustable from  –3 V to –17 V
  • Supplies up to 2-A of Output Current
  • 45-V Surge Capability
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to +85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • For Design Help visit http://www.ti.com/product/lmz34002
  • Create a Custom Design Using the LMZ34002 With the WEBENCH® Power Designer

Description for the LMZ34002

The LMZ34002 SIMPLE SWITCHER® power module is an easy-to-use, negative output voltage power module that combines a 15-W DC-DC converter with a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact design with fewer components and excellent power dissipation capability. The LMZ34002 offers the flexibility and the feature-set of a discrete design and is ideal for powering a wide range of ICs and analog circuits requiring a negative output voltage. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMZ34002RKGT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more