5-pin (DCK) package image

TPS3801E18DCKR ACTIVE

200-ms delay, small supply voltage supervisors with manual reset

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS3801

  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V,
    2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range:  –40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All other trademarks are the property of their respective owners.

Description for the TPS3801

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more