5-pin (DBV) package image

TPS3840DL20DBVR ACTIVE

Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS3840

  • Wide operating voltage: 1.5 V to 10 V
  • Nano supply current: 300 nA (Typ), 700 nA (Max)
  • Fixed threshold voltage (VIT-)
    • Threshold from 1.6 V to 4.9 V in 0.1-V steps
    • High accuracy: 1% (Typ), 1.5% (Max)
    • Built-in hysteresis (VIT+)
      • 1.6 V < VIT- ≤ 3.0 V = 100 mV (Typical)
      • 3.1 V ≤ VIT- < 4.9 V = 200 mV (Typical)
  • Start-up delay (tSTRT): 220 µs (Typ), 350 µs (Max)
    • Programmable reset time delay (tD):
      • 50 µs (no capacitor) to 6.2 s (10-µF)
    • Active-low manual reset (MR)
    • Three output topologies:
      • TPS3840DL: open-drain, active-low (RESET), requires pull-up resistor
      • TPS3840PL: push-pull, active-low (RESET)
      • TPS3840PH: push-pull, active-high (RESET)
    • Wide temperature range: –40°C to +125°C
    • Package: SOT23-5 (DBV)

Description for the TPS3840

Wide Vin allows monitoring 9V rails or batteries without external components and 24V rails with external resistors. Nano-Iq extends battery life for low power applications and minimizes current consumption when using external resistors. Fast start-up delay allows the detection of a voltage fault before the rest of the system powers up providing maximum safety in hazardous start-up fault conditions. Low Power-on-Reset (VPOR) prevents false resets, premature enable or turn-on of next device, and proper transistor control during power-up and power-down.

Reset output signal is asserted when the voltage at VDD drops below the negative voltage threshold (VIT-) or when manual reset (MR) is pulled to a low logic (VMR_L). Reset signal is cleared when VDD rise above VIT- plus hysteresis (VIT+) and manual reset is floating or above VMR_H and the reset time delay (tD) expires. Reset time delay can be programmed by connecting a capacitor between CT pin and ground. For a fast reset CT pin can be left floating.

Additional features: Built-in glitch immunity protection for MR and VDD, built-in hysteresis, low open-drain output leakage current (ILKG(OD)).












Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more