48-pin (PHP) package image

TPS43340QPHPRQ1 ACTIVE

Automotive 4V to 40V dual synchronous buck controller, 2A buck converter, and 300mA LDO

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHP) | 48
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the TPS43340-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Input Range up to 40 V, (Transients up to 60 V)
  • Input Voltage Range: 4 V to 40 V
    • Transients up to 60 V
  • Dual-Output Synchronous Buck Controller
    • Peak Gate Drive Current 0.6 A
    • Automatic Low-Power Mode Operation
    • Low-Power-Mode IQ : 30 µA (One Buck On), 35 µA (Two Bucks On)
  • Low Shutdown Current, Ish = 5 μA Typical
  • Single Synchronous Buck Regulator Converter BUCK3
    • Max Output Current 2 A
  • Linear Regulator LREG1
  • Separate Enable Inputs (EN1, EN2, EN3, EN4)
  • Internal Oscillator, Programmable via External Resistor, 150 kHz to 600 kHz for Switching Frequency fSW_BUCK1,2,3
  • Integrated PLL, External Synchronization Frequency: 150 kHz to 600 kHz
  • Switch-Mode Regulators Operate With 180° Phase-Shift
  • Reset Output for All Output Rails
  • Supply and Overvoltage Detection and Shutdown
  • Thermally Enhanced PowerPAD Package
    • 48-Pin HTQFP (PHP)

All trademarks are the property of their respective owners.

Description for the TPS43340-Q1

The TPS43340-Q1 is a quad rail power supply featuring two synchronous Buck Controller with 0.6-A gate drive, one synchronous 2-A Buck Converter and a 300-mA LDO with low quiescent current. The device is designed to power the entire system including MCU and DSP straight from the car battery respectively input voltages up to 40 V. The device features integrated short-circuit and overcurrent protection on the gate-drive outputs for the buck regulator controllers and independent current-foldback control for each buck regulator supply during regulator output short to ground. Each output supply incorporates a soft start to ensure that on initial power up these regulated outputs are not in current limit. Implementation of reset delay on power up allows the outputs of Buck1, Buck2, Buck3 and the linear regulator to get to stable regulation. An external capacitor sets the delay to a maximum range of 300 ms. Each power-supply output has adjustable output voltage based on the external resistor-network settings. The device has sequencing control during power up and power down of the output rails, based on the enable-and-disable control or soft start.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more