10-pin (DRC) package image

TPS51200MDRCTEP ACTIVE

Sink/Source DDR Termination Regulator

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/16610-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS51200-EP

  • Input Voltage: Supports 2.5-V Rail and 3.3-V Rail
  • VLDOIN Voltage Range: 1.1 V to 3.5 V
  • Sink and Source Termination Regulator Includes
    Droop Compensation
  • Requires Minimum Output Capacitance of 20-µF
    (Typically 3 × 10-µF MLCCs) for Memory
    Termination Applications (DDR)
  • PGOOD to Monitor Output Regulation
  • EN Input
  • REFIN Input Allows for Flexible Input Tracking
    Either Directly or Through Resistor Divider
  • Remote Sensing (VOSNS)
  • ±10-mA Buffered Reference (REFOUT)
  • Built-in Soft Start, UVLO, and OCL
  • Thermal Shutdown
  • Meets DDR and DDR2 JEDEC Specifications
  • Supports DDR3, Low-Power DDR3, and DDR4
    VTT Applications
  • 10-Pin VSON Package With Thermal Pad
  • Supports Defense, Aerospace, and Medical
    Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

Description for the TPS51200-EP

The TPS51200-EP device is a sink and source double data rate (DDR) termination regulator specifically designed for low-input voltage, low-cost, low-noise systems where space is a key consideration.

The TPS51200-EP maintains a fast transient response and only requires a minimum output capacitance of 20 µF. The TPS51200-EP supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, Low-Power DDR3, and DDR4 VTT bus termination.

In addition, the TPS51200-EP provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.

The TPS51200-EP is available in the thermally efficient 10-pin VSON thermal pad package, and is rated both Green and Pb-free. It is specified from –55°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more