8-pin (DRB) package image

TPS54061QDRBRQ1 ACTIVE

Automotive Catalog, 4.7V -60-V, 200-mA Synchronous Step-Down DC-DC Converter

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54061QDRBTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRB) | 8
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS54061-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Integrated High-Side and Low-Side MOSFETs
  • Diode Emulation for Light-Load Efficiency
  • Peak-Current Mode Control
  • 90-µA Operating Quiescent Current
  • 1.4-µA Shutdown Supply Current
  • 50-kHz to 1.1-MHz Adjustable Switching
    Frequency
  • Synchronizes to External Clock
  • 0.8 V ±1% Voltage Reference
  • Stable With Ceramic Output Capacitors or Low-
    Cost Aluminum Electrolytic
  • Cycle-by-Cycle Current Limit, Thermal, OVP, and
    Frequency Foldback Protection
  • 3-mm × 3-mm, 8-Pin SON Package With Thermal
    Pad
  • –40°C to 150°C Operating Junction Temperature

Description for the TPS54061-Q1

The TPS54061-Q1 device is a 60-V, 200-mA, synchronous step-down DC-DC converter with integrated high-side and low-side MOSFETs. Current-mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin reduces the shutdown supply current to 1.4 µA.

To increase light-load efficiency, the low-side MOSFET emulates a diode when the inductor current reaches zero.

The internal undervoltage lockout setting is 4.5 V, but using two resistors on the enable pin can increase the setting. The internal slow-start time controls the output-voltage start-up ramp.

The adjustable switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS54061-Q1 enables small designs by integrating the MOSFETs and boot recharge diode, and by minimizing the IC footprint with a small 3-mm × 3-mm thermally-enhanced SON package.

The TPS54061-Q1 is supported in the WEBENCH™ Designer at www.ti.com.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54061QDRBTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more