TPS54672

ACTIVE

6-A Active Bus Termination/ DDR Memory SWIFT™ Converter

Product details

Vin (min) (V) 3 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 7 Features Status Pin Iq (typ) (mA) 11 Rating Catalog Operating temperature range (°C) -40 to 85 Product type DDR DDR memory type DDR, DDR2, DDR3
Vin (min) (V) 3 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 7 Features Status Pin Iq (typ) (mA) 11 Rating Catalog Operating temperature range (°C) -40 to 85 Product type DDR DDR memory type DDR, DDR2, DDR3
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Tracks Externally Applied Reference Voltage
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source or Sink Current
  • 6% to 90% VIN Output Tracking Range
  • PWM Frequency Range: Fixed 350 kHz or Adjustable 280 to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • DDR Memory Termination Voltage
    • Active Termination of GTL and STL High-Speed Logic Families
    • DAC Controlled High Current Output Stage
    • Precision Point of Load Power Supply

PowerPAD and SWIFT are trademarks of Texas Instruments.

  • Tracks Externally Applied Reference Voltage
  • 30-m, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source or Sink Current
  • 6% to 90% VIN Output Tracking Range
  • PWM Frequency Range: Fixed 350 kHz or Adjustable 280 to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • DDR Memory Termination Voltage
    • Active Termination of GTL and STL High-Speed Logic Families
    • DAC Controlled High Current Output Stage
    • Precision Point of Load Power Supply

PowerPAD and SWIFT are trademarks of Texas Instruments.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54672 active bus termination synchronous PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; a slow-start control to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54672 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54672 active bus termination synchronous PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; a slow-start control to limit in-rush currents; and a status output to indicate valid operating conditions.

The TPS54672 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet Tracking/Termination Synchronous PWM Switcher w/ Integrated FETS (Swift) datasheet (Rev. C) 11 Feb 2005
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Thermal Performance of SWIFT(TM) DC/DC Converters in the 28-Pin HTSSOP Package 04 Feb 2005
More literature XILINXPWR-082 EVM 23 Jul 2004
Application note Using Low Voltage SWIFT DC/DC Converters with Ceramic Capacitors 08 Jan 2003
EVM User's guide DC/DC Converter Evaluation Module 06 Nov 2002
Application note Optimizing the Layout of the TPS546xx for Thermal Performance (Rev. A) 08 Feb 2002
Application note Using TPS54672 in DDR Memory/Active Bus Termination Applications 20 Nov 2001
Application note Designing for Small-Size, High-Freq Applications Using TPS546xx DC/DC Converters 19 Oct 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54672 PSpice Average Model

SLVM888.ZIP (70 KB) - PSpice Model
Gerber file

Gerber File for TPS54672EVM

SLVC051.ZIP (121 KB)
Gerber file

Gerber File for TPS54x72EVM

SLVC052.ZIP (128 KB)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos