Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -10 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TPS65182B
- Single Chip Power Management Solution for
E Ink® Vizplex™ Electronic Paper Displays - Generates Positive and Negative Gate and
Source Driver Voltages and Back-Plane Bias from
a Single, Low-Voltage Input Supply - 3-V to 6-V Input Voltage Range
- Boost Converter for Positive Rail Base
- Inverting Buck-Boost Converter for Negative Rail
Base - Two Adjustable LDOs for Source Driver Supply
- LDO1: 15 V, 120 mA (VPOS)
- LDO2: 15 V, 120 mA (VNEG)
- Accurate Output Voltage Tracking
- VPOS - VNEG = ±50 mV
- Two Charge Pumps for Gate Driver Supply
- CP1: 22 V, 10 mA (VDDH)
- CP2: 20 V, 12 mA, (VEE)
- Adjustable VCOM Driver for Accurate Panel-
Backplane Biasing- 0.3 V to 2.5 V
- Adjustable Through External Potentiometer
- 15-mA Max Integrated Switch
- Thermistor Monitoring
- 10°C to 85°C Temperature Range
- ±1°C Accuracy from 0°C to 50°C
- I2C Serial Interface
- Slave Address 0x48h (1001000)
- Flexible Power-Up Sequencing
- Sleep Mode Support
- Thermally Enhanced Package for Efficient Heat
Management (48-Pin 7 mm × 7 mm × 0.9 mm VQFN)
Description for the TPS65182B
The TPS65182x device is a single-chip power supplies designed to for E Ink Vizplex displays used in portable e-reader applications and support panel sizes up to 9.7 inches. Two high efficiency DC/DC boost converters generate ±17-V rails which are boosted to 22 V and 20 V by two change pumps to provide the gate driver supply for the Vizplex panel.
Two tracking LDOs create the ±15-V source driver supplies which support up to 120-mA of output current. All rails are adjustable through the I2C interface to accommodate specific panel requirements.
Accurate back-plane biasing is provided by a linear amplifier and can be adjusted either by an external resistor or the I2C interface. The VCOM driver can source or sink current depending on panel condition.
The TPS65182x provides precise temperature measurement function to monitor the panel temperature during operation. The temperature reading is updated every 60 s and can be accessed through the I2C interface.